??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MASSDPANG36-25437PPL3GCSLK4-40
Bill of material
HARTING 09654627817
Product number of the Manufacturer
09654627817
Preview
Short Description
Connector, Low-profile, Wave soldering termination, Rated current: ‌6.5 A, Male, Size: D-Sub 4
Long Description
Connector, Low-profile, Wave soldering termination, Rated current: ‌6.5 A, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 37, With grounding pin, Copper alloy
Manufacturer Type Description
DSUB SV MASSDPANG36-25437PPL3GCSLK4-40
Alternative product number
09 65 462 7817
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
37
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型