??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MASSDPANG36-25415PPL3GCSLK4-40
Bill of material
HARTING 09652627817
Product number of the Manufacturer
09652627817
Preview
Short Description
Connector, Low-profile, Wave soldering termination, Rated current: ‌6.5 A, Male, Size: D-Sub 2
Long Description
Connector, Low-profile, Wave soldering termination, Rated current: ‌6.5 A, Male, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 15, With grounding pin, Copper alloy
Manufacturer Type Description
DSUB SV MASSDPANG36-25415PPL3GCSLK4-40
Alternative product number
09 65 262 7817
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
15
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models