??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MASSDPANG36-25415PPL2GCSLK4-40HT
Bill of material
HARTING 09652666817
Product number of the Manufacturer
09652666817
Preview
Short Description
Connector, Low-profile, Reflow soldering termination (THR), Rated current: ‌6.5 A, Male, Size: D-Sub 2, Thermoplastic resin (PCT), Plated steel
Long Description
Connector, Low-profile, Reflow soldering termination (THR), Rated current: ‌6.5 A, Male, Size: D-Sub 2, Thermoplastic resin (PCT), Plated steel, Contacts: 15, Copper alloy
Manufacturer Type Description
DSUB SV MASSDPANG36-25415PPL2GCSLK4-40HT
Alternative product number
09 65 266 6817
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
15
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드