??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MA TWW STR 09P AU3
Bill of material
HARTING 09670095607
Product number of the Manufacturer
09670095607
Short Description
Connector, Wrap termination, Rated current: ‌7.5 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White
Long Description
Connector, Wrap termination, Rated current: ‌7.5 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White, Contacts: 9, Copper alloy, Gold plated, Mating side, Gold plated, Termination side
Manufacturer Type Description
DSUB SV MA TWW STR 09P AU3
Alternative product number
09 67 009 5607
Manufacturer Name
HARTING
Delivery Time
63
Brand
D-Sub
Pole number
9
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели