??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MA TSDC 50P AU3
Bill of material
HARTING 09670505604
Product number of the Manufacturer
09670505604
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White
Long Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White, Contacts: 50, Conductor cross-section: 0.5 mm² max., Copper alloy, Gold plated, Termination side, Gold plated, Mating side
Manufacturer Type Description
DSUB SV MA TSDC 50P AU3
Alternative product number
09 67 050 5604
Manufacturer Name
HARTING
Delivery Time
56
Brand
D-Sub
Pole number
50
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir