??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MA TSDC 50P AU2
Bill of material
HARTING 09670505615
Product number of the Manufacturer
09670505615
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White
Long Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White, Contacts: 50, Conductor cross-section: 0.5 mm² max., Copper alloy, Gold plated, Termination side, Gold plated, Mating side
Manufacturer Type Description
DSUB SV MA TSDC 50P AU2
Alternative product number
09 67 050 5615
Manufacturer Name
HARTING
Delivery Time
70
Brand
D-Sub
Pole number
50
Minimum Order Quantity
100
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models