??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MA TSDC 25P AU3
Bill of material
HARTING 09670255604
Product number of the Manufacturer
09670255604
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White
Long Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White, Contacts: 25, Conductor cross-section: 0.5 mm² max., Copper alloy, Gold plated, Termination side, Gold plated, Mating side
Manufacturer Type Description
DSUB SV MA TSDC 25P AU3
Alternative product number
09 67 025 5604
Manufacturer Name
HARTING
Delivery Time
7
Brand
D-Sub
Pole number
25
Minimum Order Quantity
100
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели