??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MA SSDP STR29 09P PL3 GC M3 HT
Bill of material
HARTING 09651697711
Product number of the Manufacturer
09651697711
Preview
Short Description
Connector, Reflow soldering termination (THR), Rated current: ‌6.5 A, Male, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel, Contacts: 9
Long Description
Connector, Reflow soldering termination (THR), Rated current: ‌6.5 A, Male, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel, Contacts: 9, Copper alloy
Manufacturer Type Description
DSUB SV MA SSDP STR29 09P PL3 GC M3 HT
Alternative product number
09 65 169 7711
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
9
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models