??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MA SSDP STR 37P PL3 NUT M3 SKL4-
Bill of material
HARTING 09654217703
Product number of the Manufacturer
09654217703
Preview
Short Description
Connector, Wave soldering termination, Rated current: ‌6.5 A, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel
Long Description
Connector, Wave soldering termination, Rated current: ‌6.5 A, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 37, Copper alloy
Manufacturer Type Description
DSUB SV MA SSDP STR 37P PL3 NUT M3 SKL4-
Alternative product number
09 65 421 7703
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
37
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)