??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MA SSDP STR 15P PL2 NUT M3
Bill of material
HARTING 09652216701
Product number of the Manufacturer
09652216701
Preview
Short Description
Connector, Wave soldering termination, Rated current: ‌6.5 A, Male, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel
Long Description
Connector, Wave soldering termination, Rated current: ‌6.5 A, Male, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 15, Copper alloy
Manufacturer Type Description
DSUB SV MA SSDP STR 15P PL2 NUT M3
Alternative product number
09 65 221 6701
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
15
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD