??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MA SSDP STR 09P PL2 NUT M3
Bill of material
HARTING 09651216701
Product number of the Manufacturer
09651216701
Preview
Short Description
Connector, Wave soldering termination, Rated current: ‌6.5 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel
Long Description
Connector, Wave soldering termination, Rated current: ‌6.5 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, Copper alloy
Manufacturer Type Description
DSUB SV MA SSDP STR 09P PL2 NUT M3
Alternative product number
09 65 121 6701
Manufacturer Name
HARTING
Delivery Time
21
Brand
D-Sub
Pole number
9
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models