??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MA SSDP ANG73-254 37PPL2GCHOLEHT
Bill of material
HARTING 09654666810
Product number of the Manufacturer
09654666810
Preview
Short Description
Connector, Reflow soldering termination (THR), Rated current: ‌6.5 A, Male, Size: D-Sub 4, Thermoplastic resin (PCT), Plated steel, Contacts: 37
Long Description
Connector, Reflow soldering termination (THR), Rated current: ‌6.5 A, Male, Size: D-Sub 4, Thermoplastic resin (PCT), Plated steel, Contacts: 37, Copper alloy
Manufacturer Type Description
DSUB SV MA SSDP ANG73-254 37PPL2GCHOLEHT
Alternative product number
09 65 466 6810
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
37
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели