??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MA SSDP ANG73-254 09P PL2 GCM3HT
Bill of material
HARTING 09651666811
Product number of the Manufacturer
09651666811
Preview
Short Description
Connector, Reflow soldering termination (THR), Rated current: ‌6.5 A, Male, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel, Contacts: 9
Long Description
Connector, Reflow soldering termination (THR), Rated current: ‌6.5 A, Male, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel, Contacts: 9, Copper alloy
Manufacturer Type Description
DSUB SV MA SSDP ANG73-254 09P PL2 GCM3HT
Alternative product number
09 65 166 6811
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
9
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей