??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MA SSDP ANG36-254 37P PL3 GC4-40
Bill of material
HARTING 09654627816
Product number of the Manufacturer
09654627816
Preview
Short Description
Connector, Low-profile, Wave soldering termination, Rated current: ‌6.5 A, Male, Size: D-Sub 4
Long Description
Connector, Low-profile, Wave soldering termination, Rated current: ‌6.5 A, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 37, With grounding pin, Copper alloy
Manufacturer Type Description
DSUB SV MA SSDP ANG36-254 37P PL3 GC4-40
Alternative product number
09 65 462 7816
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
37
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models