??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MA SSDP ANG36-254 09P PL2GCM3HT
Bill of material
HARTING 09651666815
Product number of the Manufacturer
09651666815
Preview
Short Description
Connector, Low-profile, Reflow soldering termination (THR), Rated current: ‌6.5 A, Male, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel
Long Description
Connector, Low-profile, Reflow soldering termination (THR), Rated current: ‌6.5 A, Male, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel, Contacts: 9, Copper alloy
Manufacturer Type Description
DSUB SV MA SSDP ANG36-254 09P PL2GCM3HT
Alternative product number
09 65 166 6815
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
9
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드