??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MA SSDP ANG36-254 09P PL2 GC4-40
Bill of material
HARTING 09651626816
Product number of the Manufacturer
09651626816
Preview
Short Description
Connector, Low-profile, Wave soldering termination, Rated current: ‌6.5 A, Male, Size: D-Sub 1
Long Description
Connector, Low-profile, Wave soldering termination, Rated current: ‌6.5 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, With grounding pin, Copper alloy
Manufacturer Type Description
DSUB SV MA SSDP ANG36-254 09P PL2 GC4-40
Alternative product number
09 65 162 6816
Manufacturer Name
HARTING
Delivery Time
21
Brand
D-Sub
Pole number
9
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models