??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV FESSDPSTR29 09PPL3NUTSLK4-40HT
Bill of material
HARTING 09661157503
Product number of the Manufacturer
09661157503
Preview
Short Description
Connector, Reflow soldering termination (THR), Rated current: ‌6.5 A, Female, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel, Contacts: 9
Long Description
Connector, Reflow soldering termination (THR), Rated current: ‌6.5 A, Female, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel, Contacts: 9, Copper alloy
Manufacturer Type Description
DSUB SV FESSDPSTR29 09PPL3NUTSLK4-40HT
Alternative product number
09 66 115 7503
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
9
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés