??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV FESSDPSTR29 09PPL2NUTSLK4-40HT
Bill of material
HARTING 09661156503
Product number of the Manufacturer
09661156503
Preview
Short Description
Connector, Reflow soldering termination (THR), Rated current: ‌6.5 A, Female, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel, Contacts: 9
Long Description
Connector, Reflow soldering termination (THR), Rated current: ‌6.5 A, Female, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel, Contacts: 9, Copper alloy
Manufacturer Type Description
DSUB SV FESSDPSTR29 09PPL2NUTSLK4-40HT
Alternative product number
09 66 115 6503
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
9
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models