??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV FE TWW STR 50P AU3
Bill of material
HARTING 09670504707
Product number of the Manufacturer
09670504707
Preview
Short Description
Connector, Wrap termination, Rated current: ‌7.5 A, Female, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White
Long Description
Connector, Wrap termination, Rated current: ‌7.5 A, Female, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White, Contacts: 50, Copper alloy, Gold plated, Mating side, Gold plated, Termination side
Manufacturer Type Description
DSUB SV FE TWW STR 50P AU3
Alternative product number
09 67 050 4707
Manufacturer Name
HARTING
Delivery Time
56
Brand
D-Sub
Pole number
50
Minimum Order Quantity
100
Quantity Scale
25
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models