??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV FE TWW STR 37P AU3
Bill of material
HARTING 09670374707
Product number of the Manufacturer
09670374707
Preview
Short Description
Connector, Wrap termination, Rated current: ‌7.5 A, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White
Long Description
Connector, Wrap termination, Rated current: ‌7.5 A, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White, Contacts: 37, Copper alloy, Gold plated, Mating side, Gold plated, Termination side
Manufacturer Type Description
DSUB SV FE TWW STR 37P AU3
Alternative product number
09 67 037 4707
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
37
Minimum Order Quantity
100
Quantity Scale
25
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD