??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV FE TWW STR 37P AU2
Bill of material
HARTING 09670374716
Product number of the Manufacturer
09670374716
Short Description
Connector, Wrap termination, Rated current: ‌7.5 A, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White
Long Description
Connector, Wrap termination, Rated current: ‌7.5 A, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White, Contacts: 37, Copper alloy, Gold plated, Mating side, Gold plated, Termination side
Manufacturer Type Description
DSUB SV FE TWW STR 37P AU2
Alternative product number
09 67 037 4716
Manufacturer Name
HARTING
Delivery Time
68
Brand
D-Sub
Pole number
37
Minimum Order Quantity
100
Quantity Scale
25
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)