??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV FE TWW STR 15P AU2
Bill of material
HARTING 09670154716
Product number of the Manufacturer
09670154716
Short Description
Connector, Wrap termination, Rated current: ‌7.5 A, Female, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White
Long Description
Connector, Wrap termination, Rated current: ‌7.5 A, Female, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White, Contacts: 15, Copper alloy, Gold plated, Mating side, Gold plated, Termination side
Manufacturer Type Description
DSUB SV FE TWW STR 15P AU2
Alternative product number
09 67 015 4716
Manufacturer Name
HARTING
Delivery Time
70
Brand
D-Sub
Pole number
15
Minimum Order Quantity
100
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型