??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV FE TWW STR 09P AU2
Bill of material
HARTING 09670094716
Product number of the Manufacturer
09670094716
Short Description
Connector, Wrap termination, Rated current: ‌7.5 A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White
Long Description
Connector, Wrap termination, Rated current: ‌7.5 A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White, Contacts: 9, Copper alloy, Noble metal over Ni
Manufacturer Type Description
DSUB SV FE TWW STR 09P AU2
Alternative product number
09 67 009 4716
Manufacturer Name
HARTING
Delivery Time
28
Brand
D-Sub
Pole number
9
Minimum Order Quantity
100
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models