??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV FE TSDC 37P AU3
Bill of material
HARTING 09670374704
Product number of the Manufacturer
09670374704
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White
Long Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White, Contacts: 37, Conductor cross-section: 0.5 mm² max., Copper alloy, Gold plated, Termination side, Gold plated, Mating side
Manufacturer Type Description
DSUB SV FE TSDC 37P AU3
Alternative product number
09 67 037 4704
Manufacturer Name
HARTING
Delivery Time
28
Brand
D-Sub
Pole number
37
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models