??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV FE SSDPANG36-254 09P PL2GCM3
Bill of material
HARTING 09661526615
Product number of the Manufacturer
09661526615
Preview
Short Description
Connector, Low-profile, Wave soldering termination, Rated current: ‌6.5 A, Female, Size: D-Sub 1
Long Description
Connector, Low-profile, Wave soldering termination, Rated current: ‌6.5 A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, With grounding pin, Copper alloy
Manufacturer Type Description
DSUB SV FE SSDPANG36-254 09P PL2GCM3
Alternative product number
09 66 152 6615
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
9
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели