??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV FE SSDP STR29 09P PL2 NUT M3 HT
Bill of material
HARTING 09661156501
Product number of the Manufacturer
09661156501
Preview
Short Description
Connector, Reflow soldering termination (THR), Rated current: ‌6.5 A, Female, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel, Contacts: 9
Long Description
Connector, Reflow soldering termination (THR), Rated current: ‌6.5 A, Female, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel, Contacts: 9, Copper alloy
Manufacturer Type Description
DSUB SV FE SSDP STR29 09P PL2 NUT M3 HT
Alternative product number
09 66 115 6501
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
9
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir