??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV FE SSDP ANG36-254 37P PL2 GC M3
Bill of material
HARTING 09664526615
Product number of the Manufacturer
09664526615
Preview
Short Description
Connector, Low-profile, Wave soldering termination, Rated current: ‌6.5 A, Female, Size: D-Sub 4
Long Description
Connector, Low-profile, Wave soldering termination, Rated current: ‌6.5 A, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 37, With grounding pin, Copper alloy
Manufacturer Type Description
DSUB SV FE SSDP ANG36-254 37P PL2 GC M3
Alternative product number
09 66 452 6615
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
37
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD