??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV FE SSDP ANG36-254 09P PL2 GC4-40
Bill of material
HARTING 09661526616
Product number of the Manufacturer
09661526616
Preview
Short Description
Connector, Low-profile, Wave soldering termination, Rated current: ‌6.5 A, Female, Size: D-Sub 1
Long Description
Connector, Low-profile, Wave soldering termination, Rated current: ‌6.5 A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, With grounding pin, Copper alloy
Manufacturer Type Description
DSUB SV FE SSDP ANG36-254 09P PL2 GC4-40
Alternative product number
09 66 152 6616
Manufacturer Name
HARTING
Delivery Time
21
Brand
D-Sub
Pole number
9
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD