??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV FE SSDP ANG-US 25P AU3
Bill of material
HARTING 09683537613
Product number of the Manufacturer
09683537613
Preview
Short Description
Connector, U.S. Footprint, Wave soldering termination, Rated current: ‌6.5 A, Female, Size: D-Sub 3
Long Description
Connector, U.S. Footprint, Wave soldering termination, Rated current: ‌6.5 A, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 25, With grounding pin, Copper alloy
Manufacturer Type Description
DSUB SV FE SSDP ANG-US 25P AU3
Alternative product number
09 68 353 7613
Manufacturer Name
HARTING
Delivery Time
10
Brand
D-Sub
Pole number
25
Minimum Order Quantity
100
Quantity Scale
50
Customs tariff number
85366990
Country of origin
TW
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models