??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV FE SSDP ANG-US 15P AUS4
Bill of material
HARTING 09682535613
Product number of the Manufacturer
09682535613
Preview
Short Description
Connector, U.S. Footprint, Wave soldering termination, Rated current: ‌6.5 A, Female, Size: D-Sub 2
Long Description
Connector, U.S. Footprint, Wave soldering termination, Rated current: ‌6.5 A, Female, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 15, With grounding pin, Copper alloy
Manufacturer Type Description
DSUB SV FE SSDP ANG-US 15P AUS4
Alternative product number
09 68 253 5613
Manufacturer Name
HARTING
Delivery Time
7
Brand
D-Sub
Pole number
15
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)