??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV FE IDC 25P AU2
Bill of material
HARTING 09663186502
Product number of the Manufacturer
09663186502
Preview
Short Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 3
Long Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 25, Copper alloy
Manufacturer Type Description
DSUB SV FE IDC 25P AU2
Alternative product number
09 66 318 6502
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
25
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)