??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SCREW-LOCK FE UNC/M3 13mm NI
Bill of material
HARTING 09670009924
Product number of the Manufacturer
09670009924
Short Description
Female screw lock, With nut, Thread UNC/M3, Total length 13 mm
Long Description
Female screw lock, With nut, Thread UNC/M3, Total length 13 mm
Manufacturer Type Description
DSUB SCREW-LOCK FE UNC/M3 13mm NI
Alternative product number
09 67 000 9924
Manufacturer Name
HARTING
Delivery Time
7
Product type
DSUB SCREW-LOCK FE UNC/M3 13mm NI
Manufacturer product description
Female screw lock, With nut, Thread UNC/M3, Total length 13 mm
Manufacturer product designation
Female screw lock, With nut, Thread UNC/M3, Total length 13 mm
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
73181558
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models