??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SCREW-LOCK FE UNC/M3 11mm
Bill of material
HARTING 09670009974
Product number of the Manufacturer
09670009974
Short Description
Female screw lock, Without nut, Thread UNC/M3, Total length 11 mm
Long Description
Female screw lock, Without nut, Thread UNC/M3, Total length 11 mm
Manufacturer Type Description
DSUB SCREW-LOCK FE UNC/M3 11mm
Alternative product number
09 67 000 9974
Manufacturer Name
HARTING
Delivery Time
3
Product type
DSUB SCREW-LOCK FE UNC/M3 11mm
Manufacturer product description
Female screw lock, Without nut, Thread UNC/M3, Total length 11 mm
Manufacturer product designation
Female screw lock, Without nut, Thread UNC/M3, Total length 11 mm
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
73181558
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part