??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SCREW-LOCK FE M3/UNC 11MM
Bill of material
HARTING 09670019976
Product number of the Manufacturer
09670019976
Short Description
Female screw lock, Without nut, Thread M3/UNC, Total length 11 mm
Long Description
Female screw lock, Without nut, Thread M3/UNC, Total length 11 mm
Manufacturer Type Description
DSUB SCREW-LOCK FE M3/UNC 11MM
Alternative product number
09 67 001 9976
Manufacturer Name
HARTING
Delivery Time
7
Product type
DSUB SCREW-LOCK FE M3/UNC 11MM
Manufacturer product description
Female screw lock, Without nut, Thread M3/UNC, Total length 11 mm
Manufacturer product designation
Female screw lock, Without nut, Thread M3/UNC, Total length 11 mm
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
IN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part