??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB PLAST-HOOD 15P KNS-UNC TOPCE
Bill of material
HARTING 09670150424
Preview
Product number of the Manufacturer
09670150424
Short Description
Shell housing, Size: D-Sub 2, Knurled screw, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Thermoplastic, Black
Long Description
Shell housing, Size: D-Sub 2, Knurled screw, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Thermoplastic, Black
Manufacturer Type Description
DSUB PLAST-HOOD 15P KNS-UNC TOPCE
Alternative product number
09 67 015 0424
Manufacturer Name
HARTING
Delivery Time
7
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
DSUB PLAST-HOOD 15P KNS-UNC TOPCE
material
Plastic
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
SE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models