??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB PLAST-HOOD 09P TOPCE
Bill of material
HARTING 09670090411
Product number of the Manufacturer
09670090411
Preview
Short Description
Shell housing, Size: D-Sub 1, Spring or slide locking, Top entry, 1x, Material (hood/housing): Thermoplastic, Grey
Long Description
Shell housing, Size: D-Sub 1, Spring or slide locking, Top entry, 1x, Material (hood/housing): Thermoplastic, Grey
Manufacturer Type Description
DSUB PLAST-HOOD 09P TOPCE
Alternative product number
09 67 009 0411
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Without
Brand
D-Sub
Manufacturer product designation
DSUB PLAST-HOOD 09P TOPCE
material
Plastic
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
CH
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей