??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB PLAST-HOOD 09P SIDCE
Bill of material
HARTING 09670090511
Product number of the Manufacturer
09670090511
Preview
Short Description
Shell housing, Size: D-Sub 1, Spring or slide locking, Side entry, 1x, Material (hood/housing): Thermoplastic, Grey
Long Description
Shell housing, Size: D-Sub 1, Spring or slide locking, Side entry, 1x, Material (hood/housing): Thermoplastic, Grey
Manufacturer Type Description
DSUB PLAST-HOOD 09P SIDCE
Alternative product number
09 67 009 0511
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Without
Brand
D-Sub
Manufacturer product designation
DSUB PLAST-HOOD 09P SIDCE
material
Plastic
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
CH
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models