??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB METAL-HOOD 25P SIDE ENTRY
Bill of material
HARTING 09670250333
Product number of the Manufacturer
09670250333
Preview
Short Description
Shell housing, incl. grommet set halves, Size: D-Sub 3, Knurled screw, Thread 4-40 UNC, Side entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, incl. grommet set halves, Size: D-Sub 3, Knurled screw, Thread 4-40 UNC, Side entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
DSUB METAL-HOOD 25P SIDE ENTRY
Alternative product number
09 67 025 0333
Manufacturer Name
HARTING
Delivery Time
7
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
DSUB METAL-HOOD 25P SIDE ENTRY
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
SE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models