??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB METAL HOOD 15P SIDCE
Bill of material
HARTING 09670150513
Product number of the Manufacturer
09670150513
Preview
Short Description
Shell housing, Size: D-Sub 2, Spring or slide locking, Side entry, 1x, Material (hood/housing): Thermoplastic, Metallised
Long Description
Shell housing, Size: D-Sub 2, Spring or slide locking, Side entry, 1x, Material (hood/housing): Thermoplastic, Metallised
Manufacturer Type Description
DSUB METAL HOOD 15P SIDCE
Alternative product number
09 67 015 0513
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Without
Brand
D-Sub
Manufacturer product designation
DSUB METAL HOOD 15P SIDCE
material
Plastic
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
CH
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models