??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB METAL-HOOD 09P SIDCE
Bill of material
HARTING 09670090513
Product number of the Manufacturer
09670090513
Preview
Short Description
Shell housing, Size: D-Sub 1, Spring or slide locking, Side entry, 1x, Material (hood/housing): Thermoplastic, Metallised
Long Description
Shell housing, Size: D-Sub 1, Spring or slide locking, Side entry, 1x, Material (hood/housing): Thermoplastic, Metallised
Manufacturer Type Description
DSUB METAL-HOOD 09P SIDCE
Alternative product number
09 67 009 0513
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Without
Brand
D-Sub
Manufacturer product designation
DSUB METAL-HOOD 09P SIDCE
material
Plastic
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
CH
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models