??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB ME CR KON AWG24-28 AFS3 EINZ
Bill of material
HARTING 09670007177
Preview
Product number of the Manufacturer
09670007177
Short Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
Long Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
Manufacturer Type Description
DSUB ME CR KON AWG24-28 AFS3 EINZ
Alternative product number
09 67 000 7177
Manufacturer Name
HARTING
Delivery Time
7
Contact design
Pin
max. connectable conductor cross-section
0.25 mm²
min. connectable conductor cross-section
0.09 mm²
Material of the contact
Other copper alloys
Product type
DSUB ME CR KON AWG24-28 AFS3 EINZ, D-Sub
Brand
D-Sub
Contact type
Punched
Manufacturer product description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
Manufacturer product designation
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24, DSUB ME CR KON AWG24-28 AFS3 EINZ
certificate/approval
0
Minimum Order Quantity
500
Quantity Scale
500
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania