??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB-ME-CR-KON.AWG24-28;AFS2;RR10.000
Bill of material
HARTING 09670007138
Preview
Product number of the Manufacturer
09670007138
Short Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
Long Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
Manufacturer Type Description
DSUB-ME-CR-KON.AWG24-28;AFS2;RR10.000
Alternative product number
09 67 000 7138
Manufacturer Name
HARTING
Delivery Time
28
Contact design
Pin
max. connectable conductor cross-section
0.25 mm²
min. connectable conductor cross-section
0.09 mm²
Material of the contact
Other copper alloys
Product type
DSUB-ME-CR-KON.AWG24-28;AFS2;RR10.000, D-Sub
Brand
D-Sub
Contact type
Punched
Insertion cycles, min.
250
Manufacturer product description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
Manufacturer product designation
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24, DSUB-ME-CR-KON.AWG24-28;AFS2;RR10.000
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
プレビュー
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。