HARTING 09670007146
HARTING
Interface connectors
D-Sub Subminiature D connectors
Contacts
Powered by
CAD모델 선택
{harting_qs/1/17/339/9367.prj},{NB=09670007146},{MANUID=09670007146},{AAB785=0.25},{AAB935=0.09},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{PREVIEW=../../../_pool_/ae/3b/0967000x1xx.tif__web.png},{DESCSHORT=Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24},{DESCLONG=Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24},{MANUTYPEDESC=DSUB-ME-CR-KON AWG24-28;AFS1;LR10.000},{SUPPLIERALTNO=09 67 000 7146},{MANUNAME=HARTING},{DELTIME=28},{AAB754=Pin},{AAC207=Other copper alloys},{AAO057=DSUB-ME-CR-KON AWG24-28;AFS1;LR10.000, D-Sub},{AAO742=D-Sub},{AAS464=Punched}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB-ME-CR-KON AWG24-28;AFS1;LR10.000
Bill of material
HARTING 09670007146
Preview
Product number of the Manufacturer
09670007146
Short Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
Long Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
Manufacturer Type Description
DSUB-ME-CR-KON AWG24-28;AFS1;LR10.000
Alternative product number
09 67 000 7146
Manufacturer Name
HARTING
Delivery Time
28
Contact design
Pin
max. connectable conductor cross-section
0.25
mm²
min. connectable conductor cross-section
0.09
mm²
Material of the contact
Other copper alloys
Product type
DSUB-ME-CR-KON AWG24-28;AFS1;LR10.000, D-Sub
Brand
D-Sub
Contact type
Punched
Manufacturer product description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
Manufacturer product designation
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24, DSUB-ME-CR-KON AWG24-28;AFS1;LR10.000
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
미리보기
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.