您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09670008167
HARTING
Interface connectors
D-Sub Subminiature D connectors
Contacts
Powered by
CAD模型選擇
{harting_qs/1/17/339/9437.prj},{NB=09670008167},{MANUID=09670008167},{AAB785=0.52},{AAB935=0.25},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{PREVIEW=../../../_pool_/ae/3b/0967000x1xx.tif__web.png},{DESCSHORT=Crimp contact, Male, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20},{DESCLONG=Crimp contact, Male, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20},{MANUTYPEDESC=DSUB-ME-CR-KON.AWG20-24;AFS3;L500},{SUPPLIERALTNO=09 67 000 8167},{MANUNAME=HARTING},{DELTIME=45},{AAB754=Pin},{AAC207=Other copper alloys},{AAO057=DSUB-ME-CR-KON.AWG20-24;AFS3;L500, D-Sub},{AAO742=D-Sub},{AAS464=Punched}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB-ME-CR-KON.AWG20-24;AFS3;L500
Bill of material
HARTING 09670008167
Preview
Product number of the Manufacturer
09670008167
Short Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
Long Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
Manufacturer Type Description
DSUB-ME-CR-KON.AWG20-24;AFS3;L500
Alternative product number
09 67 000 8167
Manufacturer Name
HARTING
Delivery Time
45
Contact design
Pin
max. connectable conductor cross-section
0.52
mm²
min. connectable conductor cross-section
0.25
mm²
Material of the contact
Other copper alloys
Product type
DSUB-ME-CR-KON.AWG20-24;AFS3;L500, D-Sub
Brand
D-Sub
Contact type
Punched
Manufacturer product description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
Manufacturer product designation
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20, DSUB-ME-CR-KON.AWG20-24;AFS3;L500
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
下載CAD模型
沒有和該零件有關的生成操作