??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB MA STR SOLDER CONTACT 75 OHMS COAX
Bill of material
HARTING 09692815230
Preview
Product number of the Manufacturer
09692815230
Short Description
Coaxial contact, Straight, for cables RG 179 BU, 187 AU, Operating current: ≤2 A, Male, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni
Long Description
Coaxial contact, Straight, for cables RG 179 BU, 187 AU, Operating current: ≤2 A, Male, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, Impedance: 75 Ω
Manufacturer Type Description
DSUB MA STR SOLDER CONTACT 75 OHMS COAX
Alternative product number
09 69 281 5230
Manufacturer Name
HARTING
Delivery Time
112
Contact design
Pin
Material of the contact coat
Noble metal over Ni
Material of the contact
Other copper alloys, Plastic
Product type
DSUB MA STR SOLDER CONTACT 75 OHMS COAX, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Coaxial contact, Straight, for cables RG 179 BU, 187 AU, Operating current: ≤2 A, Male, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, Impedance: 75 Ω
Manufacturer product designation
Coaxial contact, Straight, for cables RG 179 BU, 187 AU, Operating current: ≤2 A, Male, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, DSUB MA STR SOLDER CONTACT 75 OHMS COAX
max. operating ambient temperature
135 °C
certificate/approval
0
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models