??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB MA STR SOLDER CONTACT 50 OHMS COAX
Bill of material
HARTING 09692815141
Preview
Product number of the Manufacturer
09692815141
Short Description
Coaxial contact, Straight, for cables RG 178 BU, 196 AU, 404 U, Operating current: ≤2 A, Male, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni
Long Description
Coaxial contact, Straight, for cables RG 178 BU, 196 AU, 404 U, Operating current: ≤2 A, Male, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, Impedance: 50 Ω
Manufacturer Type Description
DSUB MA STR SOLDER CONTACT 50 OHMS COAX
Alternative product number
09 69 281 5141
Manufacturer Name
HARTING
Delivery Time
7
Contact design
Pin
Material of the contact coat
Noble metal over Ni
Material of the contact
Other copper alloys, Plastic
Product type
DSUB MA STR SOLDER CONTACT 50 OHMS COAX, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Coaxial contact, Straight, for cables RG 178 BU, 196 AU, 404 U, Operating current: ≤2 A, Male, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, Impedance: 50 Ω
Manufacturer product designation
Coaxial contact, Straight, for cables RG 178 BU, 196 AU, 404 U, Operating current: ≤2 A, Male, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, DSUB MA STR SOLDER CONTACT 50 OHMS COAX
max. operating ambient temperature
135 °C
certificate/approval
0
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models