??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB MA STR SOLDER CONTACT 40A POWER
Bill of material
HARTING 09692815423
Product number of the Manufacturer
09692815423
Preview
Short Description
Solder contact, Straight, Operating current: ≤40 A, Male, Copper alloy, 0.76 µm Au / 5 µm Sn (mating side / termination side)
Long Description
Solder contact, Straight, Operating current: ≤40 A, Male, Copper alloy, 0.76 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 6.61 ... 16.62 mm², AWG 10 ... AWG 8
Manufacturer Type Description
DSUB MA STR SOLDER CONTACT 40A POWER
Alternative product number
09 69 281 5423
Manufacturer Name
HARTING
Delivery Time
7
Insulation stripped length
7.500 mm
Contact design
Pin
max. connectable conductor cross-section
16.620 mm^2
min. connectable conductor cross-section
6.610 mm^2
Material of the contact coat
0.76 µm Au / 5 µm Sn (mating side / termination side)
Material of the contact
Other copper alloys
Product type
DSUB MA STR SOLDER CONTACT 40A POWER, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Solder contact, Straight, Operating current: ≤40 A, Male, Copper alloy, 0.76 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 6.61 ... 16.62 mm², AWG 10 ... AWG 8
Manufacturer product designation
Solder contact, Straight, Operating current: ≤40 A, Male, Copper alloy, 0.76 µm Au / 5 µm Sn (mating side / termination side), DSUB MA STR SOLDER CONTACT 40A POWER
max. operating ambient temperature
155 °C
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드