??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB MA STR HIGH VOLTAGE CONTACT
Bill of material
HARTING 09692812550
Product number of the Manufacturer
09692812550
Preview
Short Description
Solder contact, Straight, Operating current: ≤10 A, Male, Copper alloy, 1.3 µm Au / 1.3 µm Au (mating side / termination side)
Long Description
Solder contact, Straight, Operating current: ≤10 A, Male, Copper alloy, 1.3 µm Au / 1.3 µm Au (mating side / termination side), Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
Manufacturer Type Description
DSUB MA STR HIGH VOLTAGE CONTACT
Alternative product number
09 69 281 2550
Manufacturer Name
HARTING
Delivery Time
7
Insulation stripped length
1.500 mm
Contact design
Pin
max. connectable conductor cross-section
0.520 mm^2
min. connectable conductor cross-section
0.250 mm^2
Material of the contact coat
1.3 µm Au / 1.3 µm Au (mating side / termination side)
Material of the contact
Other copper alloys
Product type
DSUB MA STR HIGH VOLTAGE CONTACT, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Solder contact, Straight, Operating current: ≤10 A, Male, Copper alloy, 1.3 µm Au / 1.3 µm Au (mating side / termination side), Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
Manufacturer product designation
Solder contact, Straight, Operating current: ≤10 A, Male, Copper alloy, 1.3 µm Au / 1.3 µm Au (mating side / termination side), DSUB MA STR HIGH VOLTAGE CONTACT
max. operating ambient temperature
125 °C
certificate/approval
0
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85369010
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models