??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB MA STR CRIMP CONTACT 40A POWER
Bill of material
HARTING 09692825423
Product number of the Manufacturer
09692825423
Preview
Short Description
Crimp contact, Straight, Operating current: ≤40 A, Male, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side)
Long Description
Crimp contact, Straight, Operating current: ≤40 A, Male, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), Conductor cross-section: 6 mm², AWG 10 ... AWG 8
Manufacturer Type Description
DSUB MA STR CRIMP CONTACT 40A POWER
Alternative product number
09 69 282 5423
Manufacturer Name
HARTING
Delivery Time
56
Insulation stripped length
7.500 mm
Contact design
Pin
max. connectable conductor cross-section
6 mm^2
Material of the contact coat
0.76 µm Au / 0.2 µm Au (mating side / termination side)
Material of the contact
Other copper alloys
Product type
DSUB MA STR CRIMP CONTACT 40A POWER, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Crimp contact, Straight, Operating current: ≤40 A, Male, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), Conductor cross-section: 6 mm², AWG 10 ... AWG 8
Manufacturer product designation
Crimp contact, Straight, Operating current: ≤40 A, Male, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), DSUB MA STR CRIMP CONTACT 40A POWER
max. operating ambient temperature
155 °C
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models