??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB-MA-CR-CON.AWG24-28;PL3;LR10.000
Bill of material
HARTING 09670007147
Preview
Product number of the Manufacturer
09670007147
Short Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
Long Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
Manufacturer Type Description
DSUB-MA-CR-CON.AWG24-28;PL3;LR10.000
Alternative product number
09 67 000 7147
Manufacturer Name
HARTING
Delivery Time
28
Contact design
Pin
max. connectable conductor cross-section
0.25 mm²
min. connectable conductor cross-section
0.09 mm²
Material of the contact
Other copper alloys
Product type
DSUB-MA-CR-CON.AWG24-28;PL3;LR10.000, D-Sub
Brand
D-Sub
Contact type
Punched
Manufacturer product description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
Manufacturer product designation
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24, DSUB-MA-CR-CON.AWG24-28;PL3;LR10.000
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
Descarga de modelos CAD
No generation actions are associated with this part